Industrial gear units MAXXDRIVETM – new sizes and extruder flange

 

Two new sizes now supplement the successful NORD industrial gear unit series. With rated torques of 15 kNm and 20 kNm, they expand our product range. All options of the previous range are available for these types as well. This allows these gear units to be used flexibly in many applications.

 

As part of our modular system, there is a new option consisting of an extruder flange that is available for rated torques of 15 kNm to 80 kNm. Due to generously dimensioned thrust bearings, safe absorption of extruder process forces can be ensured.

 

Thanks to their wide range of options for drive and driven shafts, mounting, seals, and thermal monitoring, NORD industrial gear units provide a high level of flexibility in design.

 

 

Industry 4.0 Cloud

 

The capabilities of NORD drive systems are demonstrated in the NORD application test area. The networked drive units communicate their status data via the control system or directly  into the Cloud. Being stored in the Cloud, the data are available worldwide for evaluation and analysis.

Thus, the entire system of NORD drives can be monitored. The data collected can thus be used, for instance, to determine the maintenance condition and drive load. We will present the live date at the Hannover fair.

 

 

Cost savings through energy-saving motors

 

LogiDrive is an energy-efficient, service-friendly and standardised solution for intralogistics and airport applications. Thanks to the standardisation of the geared motor, spare part stocks can be reduced in addition to energy savings. Installation of the NORD LINK close to the motor, in combination with plug-and-play technology enables a high level of service and maintenance-friendliness for our products.

 NORDBLOC.1 Bevel gear unit SK 92372.1, NORD-IE4-Motor und NORDAC LINK SK 250E FDS

4. ProfiSafe module for increased safety

 

Our optional SK TU4-PNS module offers even more safety. Safe inputs and outputs can be connected to the application via plug connectors. A rotary encoder can be connected to supervise the safe drive function. In combination with a safety PLC, drive electronics provide reliable communication over PROFINET via PROFIsafe. You can easily integrate functions such as Safely Limited Speed (SLS), Safe Direction (SDI) or Safe Operation Stop (SOS) and in this way reach SIL 3 (Safety Integrity Level 3) or PLe (Performance Level E) Category 4.

 

Frequency inverter with integrated PLC

 

The integrated PLC processes data from sensors and actuators and if necessary initiates a sequence control and communicates high quality drive and application data to the control centre and other networked components. For example, intelligent sequence controls can enable the drive unit to decide independently on a branch position and act accordingly.

 

The drive units can communicate with each other as well. A slave drive can synchronise to a master for a certain task and then return to normal operation. Hundreds of typical functions are saved as parameters and can be simply adopted.

 

 

myNORD customer portal

 

The myNORD customer portal provides quick and practical support for your day-to-day work.

 

>    Simple, intuitive configuration of drive units

>    All standard products with 3D models, dimension sheets and outline drawings

>    Real-time order tracking

>    Immediate issue of proposals and offers.

 

 

 

NORDAC FAMILY with new name concept

VERSATILE:

NORDAC PRO

SK 500E

 

 

 

 

FLEXIBLE:

NORDAC FLEX

SK 200E

 

 

 

 

 

ECONOMICAL:

NORDAC BASE

SK 180E

THRIFTY:

NORDAC START

SK 135E

 

 

 

 

 

CONVENIENT:

NORDAC LINK

SK 250E

 

 

 

 

 

THRIFTY:

NORDAC LINK

SK 155E

Frequency inverter

>  Power range

    up to 160 kW

>  Control cabinet installation

>  IP20

 

 

Frequency inverter

>  Power range

    up to 22 kW

>  Wall or motor installation

>  IP55; IP66

 

 

Frequency inverter

>  Power range

    up to 2.2 kW

>  Wall or motor installation

>  IP55, IP66, IP69K

Motor starter

>  Power range

    up to 7.5 kW

>  Wall or motor installation

>  IP55, IP66, IP69K

 

 

Frequency inverter

>  Power range

    up to 7.5 kW

>  Field installation

>  IP55, IP65

 

 

Motor starter

>  Power range

    up to 3 kW

>  Field installation

>  IP65

Find more informations about NORD drive electronics here.

NORDAC LINK field distributor as frequency inverter and motor starter

 

Intralogistics and conveyor technology require drive solutions which can be simply installed and which are easily accessible during operation and if maintenance is required. The NORDAC LINK field distribution system complements and expands our product range and provides customers with a drive control which can be flexibly installed close to the motor.

 

The NORDAC LINK field distribution system supplements the NORD DRIVESYSTEMS product range with frequency inverters and motor starters for flexible, decentralised installation in the field.

 

>    Flexibility of equipment and function – free configurability according to requirements and the application

>    Available as frequency inverters (up to 7.5 kW) and motor starters (up to 3 kW)

>    Fast commissioning due to simple operation

>    Simple and reliable plug-in capability

>    Simplified system maintenance due to integrated maintenance switch and local manual control facility

>    Can be integrated into all common bus systems

 

 

>    The new size 2 NORDAC also offers a performance range of up to 7.5 kW.

Motor starter size 1

up to 3,0 kW

Frequeny inverter size 1

up to 3,0 kW

Frequeny inverter size 2

up to 7,5 kW

Find more informations about NORD drive electronics here.

We invite you to visit our exhibition stand H31 in hall 15.

 

 

 

 

Please fill in the form below, so that we can send you your free exhibition tickets.

 

Submitting Form...

The server encountered an error.

Email received

I need tickets for                     persons.

Headquarters: Getriebebau NORD GmbH & Co. KG

Getriebebau-Nord-Straße 1, 22941 Bargteheide, T: +49 (0) 4532 / 289-0

 

 

www.nord.com